Menu Search

Ball Knob 12.0 mm (DIA) 6.4 mm Black

Item code:

3220BLACK

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 4,554
10000 + R 2,1095
Standard pack: 10000

Order in multiple of 1000

Total price:

R 4 554,00

1000 x R 4,554

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 6.4 mm
Finish No Finish
Knob Material LDPE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us