Menu Search

Ball Knob 32.0 mm M8 Bakelite PA6 GF Black

Item code:

107083269916

1491 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 64,4008
50 - 999 R 37,5638
1000 + R 26,4515
Standard pack: 10

Order in multiple of 10

Total price:

R 644,01

10 x R 64,4008

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Diameter 32.0 mm
Knob Height 29.0 mm
Thread Size M8
Finish Gleaming
Knob Material Bakelite PA6 GF
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us