Menu Search

Ball Knob 20.0 mm M5 Bakelite PA6 GF Black

Item code:

107052069916

6 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 51,2548
50 - 999 R 27,5016
1000 + R 16,9741
Standard pack: 10

Order in multiple of 10

Total price:

R 512,55

10 x R 51,2548

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Diameter 20.0 mm
Knob Height 18.0 mm
Thread Size M5
Finish Gleaming
Knob Material Bakelite PA6 GF
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us