Menu Search

Allen Screw Cap M10 18.0 mm 8.4 mm LDPE Black

This Allen Screw Cap is designed to fit securely on top of Allen head screws. It hides and protects exposed screws from dust and dirt ingress. It is compatible with M10 size screws. Black made from LDPE material.
Item code:

12661

28150 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 1,6356
5000 + R 1,0938
Standard pack: 5000

Order in multiple of 500

Total price:

R 817,80

500 x R 1,6356

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Screw Cap
Colour Black
Full Material Low Density Polyethylene
Compatible Screw Sizes (All) M10
Head Diameter 18.0 mm
Shaft Diameter 8.4 mm
Hole Diameter 6.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us