Quantity | Unit price |
---|---|
1 - 49 | R 539,0071 |
50 + | R 235,0339 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Between Fixing Holes | 15.0 mm |
---|---|
Distance Between Fixing Holes | 0.591 in |
Leaf Thickness | 3.0 mm |
Leaf Thickness | 0.118 in |
Maximum Torque | 1.00 Nm |
Maximum Torque | 1.00 Nm |
Overall Length | 35.0 mm |
Overall Length | 1.378 in |
Overall Width | 30.0 mm |
Overall Width | 1.181 in |
Finish | No Finish |
Fixing Type | Screw |
Leaf Shape | Square |
Mounting Hole Depression | 3.0 mm |
Mounting Hole Shape | Round |
Number of Mounting Holes | 4 |
Type | Leaf Hinge |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue