274204350005
Quantity | Unit price |
---|---|
10 - 49 | R 110,6977 |
50 - 99 | R 102,1907 |
100 + | R 93,6703 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 6.0 mm |
---|---|
Leaf Thickness | 0.236 in |
Overall Length | 43.0 mm |
Overall Length | 1.693 in |
Overall Thickness | 12.0 mm |
Overall Thickness | 0.472 in |
Overall Width | 36.5 mm |
Overall Width | 1.437 in |
Colour | White |
Leaf Shape | Rectangular |
Mounting Hole Depression | Flat |
Mounting Hole Shape | Round |
Number of Mounting Holes | 4 |
Type | Adjustable Friction Hinge |
Commodity Code | 3926909790 |
Adjustable Torque | Adjustable |
Hinge Type | Adjustable Friction Hinge |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue