Menu Search

Non-Articulated Adjustable Feet 48.0 mm M12 70.0 mm Black

PP Rigid Base Stud Mount Levelling Foot has a 48.0 mm | 1.89 in rigid base for mounting machinery or conveyors up to.
Item code:

466165

10417 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + R 22,4027
Standard pack: 50

Order in multiple of 50

Total price:

R 1 120,14

50 x R 22,4027

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Base Diameter 48.0 mm
Base Height 19.0 mm
Thread Length 70.0 mm
Base Material PP
Base Type Rigid
Colour Black
Full Material Polypropylene;Steel
Mount Type Threaded Stud

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us