Menu Search

Non-Articulated Adjustable Feet 30.0 mm M10 25.0 mm Black

PP Rigid Base Stud Mount Levelling Foot has a 30.0 mm | 1.181 in rigid base for mounting machinery or conveyors up to.
Item code:

466134

6443 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 14,9915
1000 - 1999 R 14,2306
2000 + R 13,498
Standard pack: 100

Order in multiple of 100

Total price:

R 1 499,15

100 x R 14,9915

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Diameter 30.0 mm
Base Height 19.0 mm
Thread Length 25.0 mm
Base Material PP
Base Type Rigid
Colour Black
Full Material Polypropylene;Steel
Mount Type Threaded Stud

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us