Menu Search

Non-Articulated Adjustable Feet 25.0 mm M8 40.0 mm Black

PP Rigid Base Stud Mount Levelling Foot has a 25.0 mm | 0.984 in rigid base for mounting machinery or conveyors up to.
Item code:

466123

6056 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
350 + R 9,4542
Standard pack: 350

Order in multiple of 350

Total price:

R 3 308,97

350 x R 9,4542

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Base Diameter 25.0 mm
Base Height 19.0 mm
Thread Length 40.0 mm
Base Material PP
Base Type Rigid
Colour Black
Full Material Polypropylene;Steel
Mount Type Threaded Stud

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us