Menu Search

Articulated Adjustable Feet 48.0 mm M8 70.0 mm Black

Stud Mount Levelling Foot has a 48.0 mm | 1.89 in articulating swivel base for mounting machinery or conveyors up to.
Item code:

466200

1875 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 17,1472
1000 - 1999 R 16,2877
2000 + R 15,4282
Standard pack: 100

Order in multiple of 100

Total price:

R 1 714,72

100 x R 17,1472

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Base Diameter 48.0 mm
Base Height 19.0 mm
Thread Length 70.0 mm
Base Material PP
Base Type Swivel
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us