Menu Search

Articulated Adjustable Feet 38.0 mm M12 70.0 mm Black

Item code:

466195

52322 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 21,4869
500 - 999 R 20,4019
1000 + R 19,3452
Standard pack: 50

Order in multiple of 50

Total price:

R 1 074,35

50 x R 21,4869

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Base Diameter 38.0 mm
Base Height 19.0 mm
Thread Length 70.0 mm
Base Material PP
Base Type Swivel
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us