WAC1-01
Quantity | Unit price |
---|---|
500 - 999 | R 4,4479 |
1000 - 4999 | R 3,9874 |
5000 - 9999 | R 3,3674 |
10000 + | R 2,8038 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Adjustable |
---|---|
Colour | Natural |
Material | PA |
Mounting Method | Push In |
Compatible Cable Diameter Range | 3.0 - 8.5 mm |
Compatible Cable Diameter Range | 0.118 - 0.335 in |
Maximum Compatible Cable Diameter | 8.5 mm |
Maximum Compatible Cable Diameter | 0.335 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Compatible Cable Diameter | 3.0 mm |
Minimum Compatible Cable Diameter | 0.118 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 0.5 mm |
Minimum Panel Thickness | 0.02 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Style | 1 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue