460287
Quantity | Unit price |
---|---|
100 - 999 | R 5,5491 |
1000 - 1999 | R 5,1286 |
2000 + | R 4,8609 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Colour | Black |
Mounting Method | Adhesive;Screw Mount |
Base Length | 25.8 mm |
Base Length | 1.016 in |
Base Width | 13.4 mm |
Base Width | 0.528 in |
Compatible Cable Diameter Range | 6.0 mm |
Compatible Cable Diameter Range | 0.236 in |
Maximum Compatible Cable Diameter | 6.0 mm |
Maximum Compatible Cable Diameter | 0.236 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Overall Height | 9.1 mm |
Overall Height | 0.358 in |
Overall Length | 25.8 mm |
Overall Length | 1.016 in |
Overall Width | 13.4 mm |
Overall Width | 0.528 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue