Menu Search

Cable Tie Holder Adhesive 2.5 mm PA Natural

Adhesive mount cable tie holder that doesn't require tools for installation. Recommended for light weight wire bundles. It has a centred screw hole if additional support is needed.
Item code:

MFTH-2-01A4-RT

33365 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 4,3678
5000 - 9999 R 3,4379
10000 + R 3,0152
Standard pack: 1000

Order in multiple of 1000

Total price:

R 4 367,80

1000 x R 4,3678

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Rubber Based Adhesive
Colour Natural
Mounting Method Adhesive
Overall Height 3.5 mm
Overall Length 12.7 mm
Overall Width 12.7 mm
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us