Quantity | Unit price |
---|---|
1 - 9 | R 619,5878 |
10 - 19 | R 572,411 |
20 + | R 542,2729 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mount Type | Hand Rolls |
---|---|
Removability | Permanent |
Overall Diameter | 10.0 mm |
Overall Diameter | 0.394 in |
Overall Thickness | 1.0 mm |
Overall Thickness | 0.039 in |
Quantity Per Roll | 2000 Pieces |
Commodity Code | 3919108025 |
Viscosity | Translucent |
Colour | Translucent |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue