Thread Dies

Thread Dies


In Stock!

Refine By Clear Filters

Outside Diameter

Thread Size

More OptionsLess Options(14)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Outside Diameter
:
1.50 in (38.1 mm)
Thread Size
:
M10 x 1.5
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
046015AS
Pitch/TPI
:
1.5 mm
Standard Pack: 1

Buy in multiples of: 1

1 : $62.00 For large quantities click 'Request Quote'

In Production!

Outside Diameter
:
1.50 in (38.1 mm)
Thread Size
:
M12 x 1.75
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
046017AS
Pitch/TPI
:
1.75 mm
Standard Pack: 1

Buy in multiples of: 1

1 : $62.00 For large quantities click 'Request Quote'

In Production!

Outside Diameter
:
1.00 in (25.4 mm)
Thread Size
:
M4 x .7
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
046007AS
Pitch/TPI
:
.7 mm
Standard Pack: 1

Buy in multiples of: 1

1 : $42.61 For large quantities click 'Request Quote'

In Stock!

Outside Diameter
:
1.00 in (25.4 mm)
Thread Size
:
M6 x 1
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
046010AS
Pitch/TPI
:
1.0 mm
Standard Pack: 1

Buy in multiples of: 1

1 : $42.61 For large quantities click 'Request Quote'

In Stock!

Outside Diameter
:
1.00 in (25.4 mm)
Thread Size
:
M8 x 1.25
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
046013AS
Pitch/TPI
:
1.25 mm
Standard Pack: 1

Buy in multiples of: 1

1 : $42.61 For large quantities click 'Request Quote'

In Production!

Outside Diameter
:
1.00 in (25.4 mm)
Thread Size
:
10-32
Thread Direction
:
Right Hand
Material
:
High Speed Steel
ID - Mfg Item Number
:
040178AS
Standard Pack: 1

Buy in multiples of: 1

1 : $28.57 For large quantities click 'Request Quote'

In Production!

Outside Diameter
:
1.00 in (25.4 mm)
Thread Size
:
3/8-16
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
040184AS
Standard Pack: 1

Buy in multiples of: 1

1 : $33.32 For large quantities click 'Request Quote'

In Stock!

Outside Diameter
:
1.00 in (25.4 mm)
Thread Size
:
5/16-18
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
040182AS
Standard Pack: 1

Buy in multiples of: 1

1 : $28.57 For large quantities click 'Request Quote'

In Stock!

Outside Diameter
:
1.00 in (25.4 mm)
Thread Size
:
1/4-20
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
040180AS
Standard Pack: 1

Buy in multiples of: 1

1 : $28.57 For large quantities click 'Request Quote'

In Stock!

Outside Diameter
:
1.00 in (25.4 mm)
Thread Size
:
7/16-20
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
040187AS
Standard Pack: 1

Buy in multiples of: 1

1 : $33.32 For large quantities click 'Request Quote'

In Stock!

Outside Diameter
:
1.00 in (25.4 mm)
Thread Size
:
3/8-24
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
040185AS
Standard Pack: 1

Buy in multiples of: 1

1 : $33.32 For large quantities click 'Request Quote'

In Production!

Outside Diameter
:
1.00 in (25.4 mm)
Thread Size
:
5/16-24
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
040183AS
Standard Pack: 1

Buy in multiples of: 1

1 : $28.57 For large quantities click 'Request Quote'

In Production!

Outside Diameter
:
1.00 in (25.4 mm)
Thread Size
:
1/4-28
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
040181AS
Standard Pack: 1

Buy in multiples of: 1

1 : $28.57 For large quantities click 'Request Quote'

In Stock!

Outside Diameter
:
1.50 in (38.1 mm)
Thread Size
:
5/8-11
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
040212AS
Standard Pack: 1

Buy in multiples of: 1

1 : $62.00 For large quantities click 'Request Quote'

In Production!

Outside Diameter
:
1.50 in (38.1 mm)
Thread Size
:
1/2-13
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
040208AS
Standard Pack: 1

Buy in multiples of: 1

1 : $62.00 For large quantities click 'Request Quote'

In Production!

Outside Diameter
:
1.50 in (38.1 mm)
Thread Size
:
3/8-16
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
040204AS
Standard Pack: 1

Buy in multiples of: 1

1 : $62.00 For large quantities click 'Request Quote'

In Stock!

Outside Diameter
:
1.50 in (38.1 mm)
Thread Size
:
5/8-18
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
040213AS
Standard Pack: 1

Buy in multiples of: 1

1 : $62.00 For large quantities click 'Request Quote'

In Production!

Outside Diameter
:
1.50 in (38.1 mm)
Thread Size
:
9/16-18
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
040211AS
Standard Pack: 1

Buy in multiples of: 1

1 : $62.00 For large quantities click 'Request Quote'

In Production!

Outside Diameter
:
2.00 in (50.8 mm)
Thread Size
:
3/4-10
Thread Direction
:
Right Hand
Material
:
High Speed Steel
Brand
:
Regal
ID - Mfg Item Number
:
040227AS
Standard Pack: 1

Buy in multiples of: 1

1 : $100.58 For large quantities click 'Request Quote'

In Production!

essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America