For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(6 product groups)
This pillar allows for stacking multiple EFA04 fiber reels. Once the desired number of reels are stacked, they are restrained with a spring clip that is included. Pillar is mounted with an included rivet from the bottom of the board.
Right Angle Pull Handles, sometimes referred to as Plastic Angle Stock handles or Female Pull Handles. They are lightweight and provide a clean finish on applications needing a rear mounted solution. They offer a comfortable grip and are suitable for a host of applications.
Our range features size variations and styles to suit many finishes. Choose from Nylon or Acrylonitrile Butadiene Styrene (ABS) material options, all black in appearance.
Recessed pull handles are mounted flush to a door or panel. They can be mounted by snapping them into a panel; they can also be welded or screw-mounted. Plastic recessed handles are the most popular; however, we also offer stainless steel and aluminum flush handles.
Plastic Spring Clips Fasteners, or simply Spring Clips, hold down round cable, ribbon cable and tubing.
Our screw spring clip range is offered in a choice of flame resistant materials, include UL94 HB rated Acetal or UL94 V2 rated Nylon 6/6.
Plastic spring clips are flexible enough that cables can be removed without the need to remove the spring clip. The plastic clip screw mounts with an #6 (M3/M3.5) screw or rivet. All contact edges are rounded for product protection.
Spring Steel Clips, also known as Screw Clips, are made from Stainless Steel SEA30301 and have a Plastisol Vinyl coating. The vinyl coating on these metal spring clips helps protect and insulate the product.
Spring Metal Clips hold down round cable, ribbon cable and tubing. They have a screw in design; these Screw In Clips can be mounted with a #6 (M3) screw or rivet. They are flexible enough that the cable can be removed without removing the screw clip.
These Hinged Spring Clips are ideal for clamping cables to a panel. They attach to the panel using the push-fit fastener attached.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue