For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(55 product groups)
Holds twelve 2.7 mm splices or four 4.2 mm splices. Fastens with either an adhesive pad or #4 screw.
Aluminum P-Clamp is ideal for securing, grounding and routing cables. Available for bundles from 1/8" - 1-1/4" and mount securely with a #10/M5 screw or other fastener. Made from aluminum.
A Beaded Cable Tie is designed to allow easy applicable and release of a cable, while preventing slipping. Our range has a screw mount design that is easily and securely mounted with a #12 (M5) screw.
These Screw Mount Cable Ties are available in a choice of two material options; Polypropylene (PP) and Nylon 6/6. PP is a highly flexible material. Both material options have flame resistance; the PP option has a UL94 HB rating and the Nylon Screw Cable Ties are UL94 V2 flame rated.
Screw Mount Ball Cable Ties are ideal for fastening to metal or wooden panels, and the screw mount cable tie can also be bolted into place.
These adhesive mount locking cable clamps come with the added flexibility of being able to be either screw-mounted or adhesive-mounted, or both. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
A Dual U Clamp, with a screw mounting design, has a low profile and is ideal for use on densely packed boards or other limited space applications.
The clamp is useful for gathering, securing and routing of two parallel wire bundles. It is secured using a screw or snap rivet (sold separately).
Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.
Screw mounting cable clamps are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires
Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Hook & Loop Cable Tie Mounts secure hook & loop cable ties when screwed onto a panel. These holders are available with mounting holes to fit two different screw sizes.
Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fastener and give maximum stability to a wire bundle. The harness version will allow for multiple cable ties or a wider cable tie
Heavy-Duty Screw-In Cable Tie Mounts are designed for heavy-duty cable management solutions. The low profile is ideal for cable bundle applications in tight spaces. These mounts are suitable for ties up to 250 lbs
Low Profile Cable Tie Holders are ideal for low profile cable bundle applications
Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fastener and give maximum stability to a wire bundle
Multi Bundle Cable Tie Mounts are ideal when there are multiple cable bundles that need to be installed in a row or series. The screw mount fastening is very secure
Screw- or Rivet-Fastened Cable Tie Mounts are applied by a rivet or screw fastener and give maximum stability to a wire bundle. There are a number of different types and colors available.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed with two slots to hold cables of different diameters including 4.5mm, 5.5mm and 6mm.
They are easy to install and remove by clip-on, screw or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
The Fiber Management range supports many low profile fiber reels for spooling excess fiber onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fiber. Fiber Guides are used to assist with reeling and corner guides maintain a bending radius through a 90 degree turn
Provides fiber guide for straight fiber applications.
Constructs a path for spooling fiber optic cables. Designed for use in fiber optic patch panel applications.
Fiber Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibers. The trays are stackable to any number and inter-tray fiber routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The molded-in features of the trays maintain the bend radius at 30mm, They accept Isolator Clips EFA04 61, 63 and 64 001 for holding splicing components. They also accept a 16-way Fiber Clip EFA04 06 and 08 001 broken into a 4-way segment for holding splicing components
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:
Male To Female Standoffs come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
Adhesive fastened mounting cable ties offer a cable tie and a mount all in one for fast installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue