For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(8 product groups)
Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.
These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.
The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.
Features
Metal Leaf Hinges are available for applications for flush-mounted doors with countersunk mounting holes. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available. We also offer ranges in Premium, Round and Square Stainless Steel Hinges. The range of Flat Hinges operate with Stainless Steel Pin and come in either Steel with a Black Coated Finish or in Die-Cast Zinc Alloy and Delrin Bearing. The Steel hinges offer a very strong tamperproof hinge on a 270 degree rotational angle and is supplied with M8 x 12mm fasteners. The Zinc hinge is on a 180 degree rotational angle.
T Handle Latch, also called Locking Recessed T Handle or Heavy Duty T-Handle Latch, are a type of recessed latch used for applications where flush mounting is required.
This Recessed Latches range features a Flush Latch Handle made from Stainless Steel with a Natural appearance. The T-Handle Latch is suitable for heavy duty applications and can be universally mounted.
Also known as a Recessed Cup Handle, the latch is IP54, NEMA 3, DIN-EN 1774 rated.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Metal Leaf Hinges are available for applications for flush-mounted doors with threaded stud installations. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available all in either a Chrome-Plated or Black Powder Coated Finish
Lift Off Hinges, also known as Door Removal Hinges, make the removal of covers, doors and panels simple. When the panel to which the hinge is attached is opened, the top part of the hinge lifts off from the bottom part. We have several Lift-Off Hinges to choose from...
Flush Mount Hinges designed for plain/flush mounted doors, and Surface Mount Hinges that are ideal for electric panels and machinery covers. Both options are made from Zinc Alloy and have a Stainless Steel AISI 304 pin. The lift-off hinge feature makes for easy door and panel removal, while the concealed mounting screws prevent external access to the hinge. They have a maximum hinge rotation of 180 degrees. Both available with Chrome Plated and Black Powder Coated finishes.
Our Surface Mount offer includes Zinc Plated Steel and Stainless Steel Lift off Hinge options designed for plain, flush-mounted doors. The hinge rotation is 270 degrees.
Also available are Nylon Lift-Off Latch/Locks made from 30% Glass Filled Polyamide 6 (PA6) that are suitable for an M8 thread. The fastening bolts are not included. Plastic over plugs are provided with your purchase. These plastic hinges feature a universal lock and hinge design. The hinge rotation is 180 degrees, and the door can be completely removed by unlocking the hinge. Hex head driver insert is used to secure hinges (4mm hex head).
Heavy-Duty Paddle Latches are available in Eurokey or keyed to differ locking options. For all types the lock can be opened from the inside by moving the cam. The keyed alike types come with a stainless steel shutter. These Latches are supplied with one key (4444) and comply to an IP 54 rating. Types 1 and 3 require a locking device which is sold separately
T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration.
They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue