Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

ANSI Plastic Full Face Flange Protector

 (3 product groups)

List Grid

All-Around ANSI Flange Covers

In stock In production

Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.

Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.

  • Material: Flexible Polyethylene (PE)
  • Color: Yellow

{0} variants (Filters applied) {0} variants (No filters applied)

Bolt Hole Flange Protectors

In stock In production

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Color: Black

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Full Face Flange Protectors

In stock In production

Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.

This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Materials: Low-Density Polyethylene (LDPE)
  • Color: Yellow

{0} variants (Filters applied) {0} variants (No filters applied)