For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(5 product groups)
This pillar allows for stacking multiple EFA04 fiber reels. Once the desired number of reels are stacked, they are restrained with a spring clip that is included. Pillar is mounted with an included rivet from the bottom of the board.
Fiber Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibers. The trays are stackable to any number and inter-tray fiber routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The lids, trays and hinges are all sold separately or in a kit: OFST-A-P-1. OFSTH color-coded hinges indicate the side of the tray to open from
Fiber Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibers. The trays are stackable to any number and inter-tray fiber routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The lids, trays and hinges are all sold separately or in a kit: OFST-A-P-1
Fiber Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibers. The trays are stackable to any number and inter-tray fiber routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The lids, trays and hinges are all sold separately or in a kit: OFST-A-P-1
Fiber Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibers. The trays are stackable to any number and inter-tray fiber routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The molded-in features of the trays maintain the bend radius at 30mm, They accept Isolator Clips EFA04 61, 63 and 64 001 for holding splicing components. They also accept a 16-way Fiber Clip EFA04 06 and 08 001 broken into a 4-way segment for holding splicing components
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue