For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(12 product groups)
Non-Reusable Cable Ties that are an economical and efficient solution for securing and bundling cables and wires. These cable ties are made from durable materials such as nylon and are designed to resist deformation and breakage under pressure. They are easy to install and come in a range of sizes and colors to suit different applications.
Non-reusable cable ties are intended for permanent use and cannot be opened once fastened, making them ideal for applications where a secure and long-term solution is required. The benefits of these cable ties include their low cost, high strength-to-weight ratio, and resistance to harsh weather and environmental conditions.
Double-Headed Cable Ties are designed to keep two wire bundles separate
Cable Marker Ties, are simply Marker Ties, are a quick and highly effective way of securing and marking cable bundles. Marker Cable Ties are particularly handy in environments like open-plan offices and other communal working spaces, when identification of cables may be needed.
This Marker Cable Tie range has all of the benefits of a standard cable tie, with the added advantage of an identification tag. The cable tie marker tag can be imprinted or written on with markers, with names or other quick identifiers - helping you to organise and easily maintain your cable bundles, as well as keeping workspaces safe and tidy.
Our Marker Tie range is made from Natural Nylon 6/6, and the tie marker material is UL94 V2 flame resistance rated.
Ideal for attaching to cable ties and has a matted surface to accept ink or pencil.
Fir tree fastened cable ties offer a cable tie and mount all in one for fast installation.
Push-in fastened cable ties offer a cable tie and mount all in one for fast installation.
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push-in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and are easily removed
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push-in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings
These Push-in mount cable ties offer a built-in spacer and are designed for fast installation and also have the added support of tension wings.
UL94 V-2 heat stabilized cable ties are ideal for applications where heat is generated or present. Heat Stabilized cable ties offer greater stability properties in harsh environments.
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.
Polypropylene locking cable ties offer chemical resistance in harsh conditions. These ties are not hydroscopic and are unaffected by variations in moisture levels.
The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue