Tool Wrap

Protects the surface of air hardening tool steels from scale and oxide buildup during heat treating in atmospheric furnaces. Made of type 321 high titanium stainless steel. Highly resistant to scaling and chromium carbide precipitation. Can be folded and crease sealed easily.


In Stock!

Refine By Clear Filters

Overall Length

Overall Width


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Overall Length
:
50 ft (15.2 m)
Overall Width
:
12.00 in (304.8 mm)
Thickness
:
.002 in (0.1 mm)
Material
:
Stainless Steel
Full Material
:
321 High Titanium Stainless Steel
ID - Mfg Item Number
:
20310
Standard Pack: 1

Buy in multiples of: 1

1 : $103.04 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
100 ft (30.5 m)
Overall Width
:
12.00 in (304.8 mm)
Thickness
:
.002 in (0.1 mm)
Material
:
Stainless Steel
Full Material
:
321 High Titanium Stainless Steel
ID - Mfg Item Number
:
20410
Standard Pack: 1

Buy in multiples of: 1

1 : $306.4464 2 : $299.1955 For large quantities click 'Request Quote'

In Production!

Overall Length
:
50 ft (15.2 m)
Overall Width
:
24.00 in (609.6 mm)
Thickness
:
.002 in (0.1 mm)
Material
:
Stainless Steel
Full Material
:
321 High Titanium Stainless Steel
ID - Mfg Item Number
:
20110
Standard Pack: 1

Buy in multiples of: 1

1 : $294.8449 2 : $287.8604 For large quantities click 'Request Quote'

In Production!

Overall Length
:
100 ft (30.5 m)
Overall Width
:
24.00 in (609.6 mm)
Thickness
:
.002 in (0.1 mm)
Material
:
Stainless Steel
Full Material
:
321 High Titanium Stainless Steel
ID - Mfg Item Number
:
20210
Standard Pack: 1

Buy in multiples of: 1

1 : $228.80 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America