Menu Search

Non-Threaded Spacer - Ceramic

In stock

The Non-threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
CER-1 $0.1169 - $0.1401 6000 In stock
0.079 in
0.157 in
0.236 in
$0.1968 - $0.2362 71000 In stock
0.063 in
0.177 in
0.315 in
$0.0938 - $0.1127 144000 In stock
0.039 in
0.118 in
0.118 in
CER-7 $0.1466 - $0.1759 1000 In stock
0.098 in
0.197 in
0.197 in
$0.1374 - $0.2057 10000 In stock
0.071 in
0.177 in
0.177 in
CER-3 $0.2336 - $0.2802 6000 In stock
0.063 in
0.177 in
0.394 in
$0.1169 - $0.1401 73000 In stock
0.039 in
0.118 in
0.197 in
Non-Threaded Spacer - 2 mm | 0.079 in ; 4 mm | 0.157 in ; 6 mm | 0.236 in

CER-1

Price Range
$0.1401 - $0.1169

Stock Levels
6000 In stock
Attributes
  • Inside Diameter
    0.079 in
  • Maximum Operating Temperature
    3092 °F
  • Minimum Operating Temperature
    -40 °F
  • Outside Diameter
    0.157 in
  • Spacer Length
    0.236 in
Non-Threaded Spacer - 1.6 mm | 0.063 in ; 4.5 mm | 0.177 in ; 8 mm | 0.315 in

CER-2

Price Range
$0.2362 - $0.1968

Stock Levels
71000 In stock
Attributes
  • Inside Diameter
    0.063 in
  • Maximum Operating Temperature
    3092 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 3092 °F
  • Outside Diameter
    0.177 in
Unthreaded Spacer - Inside Diameter - 1 mm | 0.039 in; Outside Diameter - 3 mm | 0.118 in 0.118 in; Ceramic

CER-4

Price Range
$0.1127 - $0.0938

Stock Levels
144000 In stock
Attributes
  • Inside Diameter
    0.039 in
  • Maximum Operating Temperature
    3092 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 3092 °F
  • Outside Diameter
    0.118 in
Unthreaded Spacer - Inside Diameter - 2.5 mm | 0.098 in; Outside Diameter - 5 mm | 0.197 in 0.197 in; Ceramic

CER-7

Price Range
$0.1759 - $0.1466

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.098 in
  • Maximum Operating Temperature
    3092 °F
  • Minimum Operating Temperature
    -40 °F
  • Outside Diameter
    0.197 in
  • Spacer Length
    0.197 in
Unthreaded Spacer - Inside Diameter - 1.8 mm | 0.071 in; Outside Diameter - 4.5 mm | 0.177 in 0.177 in; Ceramic

CER-5

Price Range
$0.2057 - $0.1374

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    0.071 in
  • Maximum Operating Temperature
    3092 °F
  • Minimum Operating Temperature
    -40 °F
  • Outside Diameter
    0.177 in
  • Spacer Length
    0.177 in
Unthreaded Spacer - Inside Diameter - 1.6 mm | 0.063 in; Outside Diameter - 4.5 mm | 0.177 in 0.394 in; Ceramic

CER-3

Price Range
$0.2802 - $0.2336

Stock Levels
6000 In stock
Attributes
  • Inside Diameter
    0.063 in
  • Maximum Operating Temperature
    3092 °F
  • Minimum Operating Temperature
    -40 °F
  • Outside Diameter
    0.177 in
  • Spacer Length
    0.394 in
Unthreaded Spacer - Inside Diameter - 1 mm | 0.039 in; Outside Diameter - 3 mm | 0.118 in 0.197 in; Ceramic

CER-6

Price Range
$0.1401 - $0.1169

Stock Levels
73000 In stock
Attributes
  • Inside Diameter
    0.039 in
  • Maximum Operating Temperature
    3092 °F
  • Minimum Operating Temperature
    -40 °F
  • Outside Diameter
    0.118 in
  • Spacer Length
    0.197 in