Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

PCB LED Mounting Hardware

 (11 product groups)

List Grid

LED Lens Holders

In stock In production

These LED lens covers are designed to hold a standard T-1 3/4 LED while transmitting light at a 10 angle. They are available with or without a sealing o-ring.

{0} variants (Filters applied) {0} variants (No filters applied)

LED Light Pipes

In stock In production

LED Light Pipes transport the light so to the desired area making it a crystal clear. Made in Clear Polycarbonate. They are available with either a flat or domed front shape. They provide ESD protection by isolating the PCB from potential contact.

{0} variants (Filters applied) {0} variants (No filters applied)

LED Mount - Square

In stock In production

These square LED Spacers fit TO-5 to TO-18 LED's. They provide secure mounting of both two and three lead devices. They provide protection from heat, shock and vibration. They have a symmetrical design with feet on both sides eliminating the need for specific side rotation. They are natural in color and made of UL94 V-2 rated Nylon.

{0} variants (Filters applied) {0} variants (No filters applied)

LED Mounts - 90

In stock In production

These LED holders allow LED's to be mounted at a 90 angle. They can be mounted easily by hand. There are 2 styles that accomodate both T-1 and T-1 3/4 LED's

{0} variants (Filters applied) {0} variants (No filters applied)

LED Mounts - Clip & Ring

In stock In production

These LED Clip & Rings go together by inserting the "clip" to the front of the panel, then assembling the LED into the "clip" from the rear of the panel. The "ring" is pressed onto the rear of the "clip" for a firm retention. They are sold as a set including the clip and ring. There are two sizes for both a T-1 and T-1 3/4 LED's

{0} variants (Filters applied) {0} variants (No filters applied)

LED Mounts - Panel Mount

In stock In production

These LED mounts holds a T-1 3/4 LED to a panel. They are easily snapped into standard panel holes by hand. Once the holder is snapped into the hole, the LED will lock into place when inserted from the rear of the panel. They provide a secure and attractive display

{0} variants (Filters applied) {0} variants (No filters applied)

LED Spacers - Round, Imperial Spacers, Moulded, T-1 3/4

In stock In production

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They have internal tapered dividers that guide the lead wires and prevent the leads from shorting. They are natural in color and made of UL94 V-2 rated Nylon.

{0} variants (Filters applied) {0} variants (No filters applied)

LED Spacers - Round, Imperial Spacers, Natural, Closed, T-1 3/4

In stock In production

These LED Spacers fit a standard T-1-3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are natural in color and made of UL94 V-2 rated Nylon.

{0} variants (Filters applied) {0} variants (No filters applied)

LED Spacers - Round, Imperial Spacers, Natural, T-1 3/4

In stock In production

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are natural in color and made of UL94 V-2 rated Nylon.

{0} variants (Filters applied) {0} variants (No filters applied)

LED Spacers - Round, Metric Spacers

In stock In production

These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly

{0} variants (Filters applied) {0} variants (No filters applied)

LED Spacers - Square

In stock In production

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. The square design is good for angled applications. They are black in color and made of PVC.

{0} variants (Filters applied) {0} variants (No filters applied)