Quantity | Unit price |
---|---|
1000 - 9999 | $0.1524 |
10000 - 24999 | $0.1465 |
25000 + | $0.1408 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 3.2 mm |
---|---|
Compatible Hole Diameter | 0.125 in |
Compatible Panel Thickness Range | 2.4 mm |
Compatible Panel Thickness Range | 0.093 in |
Inside Height | 2.5 mm |
Inside Height | 0.100 in |
Inside Width | 7.1 mm |
Inside Width | 0.280 in |
Maximum Compatible Panel Thickness | 2.4 mm |
Maximum Compatible Panel Thickness | 0.093 in |
Maximum Panel Thickness | 2.4 mm |
Maximum Panel Thickness | 0.093 in |
Overall Height | 8.6 mm |
Overall Height | 0.340 in |
Panel Thickness Range | 2.4 mm |
Panel Thickness Range | 0.093 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Saddle Type | Fiber Entry;Micro |
Style | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue