Quantity | Unit price |
---|---|
1 - 224 | $1.2807 |
225 - 449 | $0.9159 |
450 - 899 | $0.6404 |
900 - 1799 | $0.4572 |
1800 - 8999 | $0.3663 |
9000 - 17999 | $0.3482 |
18000 + | $0.3286 |
Compatible Inside Diameter | 35.9 mm |
---|---|
Compatible Inside Diameter | 1.415 in |
Hole Size | 2.4 mm |
Hole Size | 0.094 in |
Color | Natural |
Full Material | High-Density Polyethylene |
Material | HDPE |
Style | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue