Quantity | Unit price |
---|---|
500 - 9999 | $0.179 |
10000 - 24999 | $0.163 |
25000 + | $0.1493 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 7.6 - 10.2 mm |
---|---|
Compatible Cable Diameter Range | 0.300 - 0.400 in |
Maximum Compatible Cable Diameter | 10.2 mm |
Maximum Compatible Cable Diameter | 0.400 in |
Minimum Compatible Cable Diameter | 7.6 mm |
Minimum Compatible Cable Diameter | 0.300 in |
Overall Height | 69.9 mm |
Overall Height | 2.750 in |
Spacer Length | 17.4 mm |
Spacer Length | 0.687 in |
Ball End Type | Ball |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Not Mounted |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue