Quantity | Unit price |
---|---|
1000 - 9999 | $0.369 |
10000 - 24999 | $0.3544 |
25000 + | $0.3407 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 22.1 mm |
---|---|
Base Length | 0.870 in |
Base Width | 13.2 mm |
Base Width | 0.520 in |
Compatible Cable Diameter Range | 14.7 mm |
Compatible Cable Diameter Range | 0.580 in |
Maximum Compatible Cable Diameter | 14.7 mm |
Maximum Compatible Cable Diameter | 0.580 in |
Overall Height | 35.6 mm |
Overall Height | 1.400 in |
Spacer Length | 4.8 mm |
Spacer Length | 0.190 in |
Color | Natural |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue