Quantity | Unit price |
---|---|
1 - 199 | $1.2475 |
200 - 399 | $0.6222 |
400 - 1999 | $0.2498 |
2000 - 19999 | $0.1108 |
20000 - 39999 | $0.1053 |
40000 + | $0.0999 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size | 12.7 mm |
---|---|
Compatible Tube Size | 0.500 in |
Height Under Flange | 25.4 mm |
Height Under Flange | 1.000 in |
Inner Ring Inside Diameter | 11.4 mm |
Inner Ring Inside Diameter | 0.450 in |
Inner Ring Length | 8 mm |
Inner Ring Length | 0.315 in |
Outer Ring Inside Diameter | 18.7 mm |
Outer Ring Inside Diameter | 0.735 in |
Color | Red |
Compatible Tube Shape | Female |
Full Material | Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue