Quantity | Unit price |
---|---|
1 - 499 | $0.7645 |
500 - 999 | $0.3817 |
1000 - 3499 | $0.1529 |
3500 - 34999 | $0.0679 |
35000 - 69999 | $0.0646 |
70000 + | $0.061 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height Under Flange | 20.6 mm |
---|---|
Height Under Flange | 0.810 in |
Inner Ring Inside Diameter | 8.9 mm |
Inner Ring Inside Diameter | 0.352 in |
Inner Ring Length | 13.7 mm |
Inner Ring Length | 0.540 in |
Outer Ring Inside Diameter | 16.6 mm |
Outer Ring Inside Diameter | 0.655 in |
Color | Red |
Compatible Tube Shape | Male |
Full Material | Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue