Quantity | Unit price |
---|---|
1 - 74 | $2.5735 |
75 - 149 | $1.2897 |
150 - 749 | $0.5162 |
750 - 999 | $0.2301 |
1000 - 8999 | $0.2301 |
9000 - 18999 | $0.206 |
19000 + | $0.1953 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | White |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Grip Type | Without Finger Grip |
Compatible Tube Diameter | 76.2 mm |
Compatible Tube Diameter | 3.000 in |
Height Under Lip | 11.4 mm |
Height Under Lip | 0.450 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue