Quantity | Unit price |
---|---|
500 - 9999 | $0.5132 |
10000 - 24999 | $0.4927 |
25000 + | $0.372 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 5.9 mm |
---|---|
Base Height | 0.231 in |
Counterbore Hole Size | 7 mm |
Counterbore Hole Size | 0.275 in |
Length | 40.9 mm |
Length | 1.610 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Mounting Hole Center Distance | 12.7 mm |
Mounting Hole Center Distance | 0.500 in |
Mounting Hole Diameter | 5.3 mm |
Mounting Hole Diameter | 0.210 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Width | 28.4 mm |
Width | 1.120 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Number of Holes | 1 |
Type | TO-66 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue