Quantity | Unit price |
---|---|
1 - 23 | $7.92 |
24 - 51 | $5.65 |
52 - 299 | $3.97 |
300 - 1199 | $2.27 |
1200 - 2099 | $2.14 |
2100 - 2999 | $2.06 |
3000 - 4199 | $1.92 |
4200 + | $1.83 |
Axial Load | 149.7 kg |
---|---|
Axial Load | 149.7 kg |
Compatible Tube Outside Diameter | 25.4 mm |
Compatible Tube Outside Diameter | 1.000 in |
Head Height | 5 mm |
Head Height | 0.197 in |
Insert Height | 25 mm |
Insert Height | 0.985 in |
Color | Black |
Finish | Eroded |
Material | Nylon |
Type | Square |
Thread Size | 0.906 in |
Compatible Tube Gauge | 14-18 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue