Quantity | Unit price |
---|---|
1 - 23 | $7.10 |
24 - 51 | $5.08 |
52 - 99 | $3.54 |
100 - 999 | $2.03 |
1000 - 1999 | $1.92 |
2000 - 2999 | $1.84 |
3000 - 3999 | $1.71 |
4000 + | $1.63 |
Axial Load | 99.8 kg |
---|---|
Axial Load | 99.8 kg |
Compatible Tube Outside Diameter | 19.1 mm |
Compatible Tube Outside Diameter | 0.750 in |
Head Height | 4 mm |
Head Height | 0.158 in |
Insert Height | 22 mm |
Insert Height | 0.866 in |
Color | Black |
Finish | Eroded |
Material | Nylon |
Type | Square |
Thread Size | 0.945 in |
Compatible Tube Gauge | 14-18 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue