Quantity | Unit price |
---|---|
1 - 24 | $54.09 |
25 - 49 | $24.58 |
50 - 99 | $17.20 |
100 - 999 | $9.85 |
1000 - 1999 | $9.34 |
2000 - 2999 | $8.86 |
3000 - 3999 | $8.38 |
4000 + | $7.88 |
Axial Load | 299.4 kg |
---|---|
Axial Load | 299.4 kg |
Compatible Tube Outside Diameter | 79.4 mm |
Compatible Tube Outside Diameter | 3.125 in |
Head Height | 10 mm |
Head Height | 0.394 in |
Insert Height | 40.5 mm |
Insert Height | 1.595 in |
Color | Black |
Finish | Eroded |
Material | Nylon |
Type | Round |
Thread Size | 1.457 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue