Quantity | Unit price |
---|---|
1 - 23 | $35.73 |
24 - 51 | $25.59 |
52 - 99 | $17.86 |
100 - 999 | $10.14 |
1000 - 1999 | $9.68 |
2000 - 2999 | $9.22 |
3000 - 3999 | $8.62 |
4000 + | $8.18 |
Axial Load | 299.4 kg |
---|---|
Axial Load | 299.4 kg |
Compatible Tube Outside Diameter | 60.3 mm |
Compatible Tube Outside Diameter | 2.375 in |
Head Height | 10 mm |
Head Height | 0.394 in |
Insert Height | 40.5 mm |
Insert Height | 1.595 in |
Color | Black |
Finish | Eroded |
Material | Nylon |
Type | Round |
Thread Size | 1.457 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue