Quantity | Unit price |
---|---|
1 - 23 | $15.90 |
24 - 51 | $11.35 |
52 - 99 | $7.88 |
100 - 199 | $4.54 |
200 - 1999 | $4.23 |
2000 - 2999 | $4.09 |
3000 - 3999 | $3.79 |
4000 + | $3.64 |
Axial Load | 299.4 kg |
---|---|
Axial Load | 299.4 kg |
Compatible Tube Outside Diameter | 50.8 mm |
Compatible Tube Outside Diameter | 2.000 in |
Head Height | 5 mm |
Head Height | 0.197 in |
Insert Height | 34.5 mm |
Insert Height | 1.358 in |
Color | Black |
Finish | Eroded |
Material | Nylon |
Type | Round |
Thread Size | 1.181 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue