Quantity | Unit price |
---|---|
1 - 49 | $12.1502 |
50 - 149 | $6.0836 |
150 - 249 | $2.4168 |
250 - 2499 | $1.0801 |
2500 - 4999 | $1.0268 |
5000 - 7499 | $0.9718 |
7500 + | $0.9184 |
Internal Distance Across Flats | 27 mm |
---|---|
Internal Distance Across Flats | 1.063 in |
Nominal Head Size | 30 mm |
Nominal Head Size | 1.181 in |
Overall Diameter | 52 mm |
Overall Diameter | 2.047 in |
Overall Height | 21.5 mm |
Overall Height | 0.846 in |
Threaded Length | 12 mm |
Threaded Length | 0.472 in |
Compatible Thread Sizes (All) | M45 x 1.5 |
Compatible Thread Standard (All) | Metric |
Material | Nylon |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue