Quantity | Unit price |
---|---|
1 - 49 | $8.767 |
50 - 149 | $4.3834 |
150 - 249 | $1.75 |
250 - 2499 | $0.7801 |
2500 - 4999 | $0.7403 |
5000 - 7499 | $0.7018 |
7500 + | $0.6617 |
Internal Distance Across Flats | 21 mm |
---|---|
Internal Distance Across Flats | 0.827 in |
Nominal Head Size | 24 mm |
Nominal Head Size | 0.945 in |
Overall Diameter | 40 mm |
Overall Diameter | 1.575 in |
Overall Height | 22 mm |
Overall Height | 0.866 in |
Threaded Length | 13.5 mm |
Threaded Length | 0.531 in |
Compatible Thread Sizes (All) | M33 X 2.0 |
Compatible Thread Standard (All) | Metric |
Material | Nylon |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue