Quantity | Unit price |
---|---|
1 - 99 | $7.0169 |
100 - 249 | $3.5169 |
250 - 499 | $1.4036 |
500 - 4999 | $0.6236 |
5000 - 9999 | $0.5919 |
10000 - 14999 | $0.5618 |
15000 + | $0.5301 |
Internal Distance Across Flats | 21 mm |
---|---|
Internal Distance Across Flats | 0.827 in |
Nominal Head Size | 24 mm |
Nominal Head Size | 0.945 in |
Overall Diameter | 38 mm |
Overall Diameter | 1.496 in |
Overall Height | 20.5 mm |
Overall Height | 0.807 in |
Threaded Length | 12 mm |
Threaded Length | 0.472 in |
Compatible Thread Sizes (All) | M30 x 1.5 |
Compatible Thread Standard (All) | Metric |
Material | Nylon |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue