Quantity | Unit price |
---|---|
1 - 499 | $3.0429 |
500 - 999 | $1.514 |
1000 - 4999 | $0.6087 |
5000 - 49999 | $0.271 |
50000 - 99999 | $0.2559 |
100000 - 149999 | $0.2439 |
150000 + | $0.2301 |
Internal Distance Across Flats | 4 mm |
---|---|
Internal Distance Across Flats | 0.157 in |
Nominal Head Size | 7 mm |
Nominal Head Size | 0.276 in |
Overall Diameter | 12.5 mm |
Overall Diameter | 0.492 in |
Overall Height | 15.5 mm |
Overall Height | 0.610 in |
Threaded Length | 8 mm |
Threaded Length | 0.315 in |
Compatible Thread Sizes (All) | M8 x 1.0 |
Compatible Thread Standard (All) | Metric |
Material | Nylon |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue