Quantity | Unit price |
---|---|
1 - 374 | $2.3918 |
375 - 749 | $1.7106 |
750 - 1499 | $1.199 |
1500 - 2999 | $0.8553 |
3000 - 14999 | $0.6843 |
15000 - 29999 | $0.651 |
30000 + | $0.6162 |
Compatible Tube Gauge | 18 |
---|---|
Compatible Outside Tube Diameter | 25.4 mm |
Compatible Outside Tube Diameter | 1.000 in |
Thread Size | 1/4-20 |
Color | Natural |
Material | HDPE |
Full Material | High-Density Polyethylene |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push-Fit |
Metal Prongs | No |
Threaded Center | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue