Quantity | Unit price |
---|---|
1 - 5 | $20.862 |
6 - 11 | $17.8818 |
12 - 23 | $14.9015 |
24 - 71 | $11.9213 |
72 - 119 | $11.3233 |
120 - 167 | $10.7329 |
168 + | $10.1274 |
Compatible Outside Tube Diameter | 48.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.89 in |
Thread Size | M16 |
Color | Black |
Material | PA;Brass |
Full Material | Glass Filled Polyamide;Brass |
Finish | Textured |
Head Shape | Round |
Fitting Style | Push-Fit |
Metal Prongs | No |
Threaded Center | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue