Quantity | Unit price |
---|---|
1 - 62 | $3.1212 |
63 - 124 | $1.4171 |
125 - 249 | $0.9927 |
250 - 1249 | $0.5666 |
1250 - 2499 | $0.5386 |
2500 - 3749 | $0.5105 |
3750 - 4999 | $0.4823 |
5000 + | $0.454 |
Color | Black |
---|---|
Compatible Thread Sizes (All) | 5/16-18 |
Finish | Zinc-Plated |
Fitting Style | Ribbed |
Full Material | High Density Polyethylene;Steel |
Head Shape | Rectangular |
Material | HDPE;Steel |
Threaded Center | Yes |
Maximum Gauge Size | 18.0 mm |
Maximum Gauge Size | 18.0 mm |
Minimum Gauge Size | 16.0 mm |
Minimum Gauge Size | 0.63 in |
Compatible Tube Gauge | 16-18 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue