Quantity | Unit price |
---|---|
1 - 124 | $2.0561 |
125 - 249 | $0.9335 |
250 - 499 | $0.6539 |
500 - 2499 | $0.3729 |
2500 - 4999 | $0.3551 |
5000 - 7499 | $0.3374 |
7500 - 9999 | $0.3166 |
10000 + | $0.3006 |
Color | Black |
---|---|
Compatible Thread Sizes (All) | 1/4-20 |
Finish | Zinc-Plated |
Fitting Style | Ribbed |
Full Material | High Density Polyethylene;Steel |
Head Shape | Rectangular |
Material | HDPE;Steel |
Threaded Center | Yes |
Maximum Gauge Size | 457.2 mm |
Maximum Gauge Size | 18.000 in |
Minimum Gauge Size | 406.4 mm |
Minimum Gauge Size | 16.0 in |
Compatible Tube Gauge | 16-18 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue