Quantity | Unit price |
---|---|
1 - 499 | $5.8873 |
500 - 999 | $2.9438 |
1000 - 4999 | $1.179 |
5000 - 49999 | $0.5238 |
50000 - 99999 | $0.4987 |
100000 - 149999 | $0.472 |
150000 + | $0.4454 |
Overall Diameter | 17.5 mm |
---|---|
Overall Diameter | 0.690 in |
Overall Height | 16 mm |
Overall Height | 0.630 in |
Threaded Length | 8.1 mm |
Threaded Length | 0.320 in |
Thread Length | 8.1 mm |
Thread Length | 0.320 in |
Color | Red |
Compatible Thread Sizes (All) | 9/16-20 |
Compatible Thread Standard | UNJ |
Compatible Thread Standard | UNJS |
Compatible Thread Standard (All) | UNJ, UNJS |
Fitting Style | Threaded |
Full Material | High-Density Polyethylene |
Material | HDPE |
Thread Engagement | Fully Threaded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue