Quantity | Unit price |
---|---|
1 - 249 | $9.0824 |
250 - 499 | $4.5412 |
500 - 2499 | $1.8195 |
2500 - 24999 | $0.8062 |
25000 - 49999 | $0.7662 |
50000 - 74999 | $0.7264 |
75000 + | $0.6849 |
Overall Diameter | 31.8 mm |
---|---|
Overall Diameter | 1.250 in |
Overall Height | 17.8 mm |
Overall Height | 0.700 in |
Threaded Length | 11.4 mm |
Threaded Length | 0.450 in |
Thread Length | 11.4 mm |
Thread Length | 0.450 in |
Color | Red |
Compatible Thread Sizes (All) | 1-1/8-16 |
Compatible Thread Standard | UNJ |
Compatible Thread Standard | UNJS |
Compatible Thread Standard (All) | UNJ, UNJS |
Fitting Style | Threaded |
Full Material | High-Density Polyethylene |
Material | HDPE |
Thread Engagement | Fully Threaded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue