Quantity | Unit price |
---|---|
1 - 299 | $2.8927 |
300 - 599 | $1.4479 |
600 - 2999 | $0.5785 |
3000 - 29999 | $0.2574 |
30000 - 59999 | $0.2453 |
60000 - 89999 | $0.2314 |
90000 + | $0.2177 |
Colour | Red |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | 3/4-16 |
Overall Diameter | 26.7 mm |
Overall Diameter | 1.051 in |
Overall Height | 9.3 mm |
Overall Height | 0.366 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue