Quantity | Unit price |
---|---|
1 - 24 | $14.5477 |
25 - 49 | $7.2815 |
50 - 499 | $2.9066 |
500 - 4999 | $1.2927 |
5000 - 9999 | $1.2278 |
10000 - 14999 | $1.1642 |
15000 + | $1.0991 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low-Density Polyethylene |
---|---|
Color | Red |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Sizes (All) | M52 x 1.5 |
Thread Length | 15.5 mm |
Thread Length | 0.61 in |
Overall Diameter | 63.7 mm |
Overall Diameter | 2.508 in |
Overall Height | 21.5 mm |
Overall Height | 0.846 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue